SINVERT PVS central inverters

Sunny times for photovoltaic systems

Whether for large industrial roofs, free-field plants or solar power plants – solar power can now be used even more efficiently: With the new three-phase SINVERT PVS photovoltaic inverters.

With these inverters, you will attain peak efficiency factors of  up to 98.7% and European efficiency factors of up to 98.4% with solar power conversion for infeed into the grid. The SINVERT PVS devices are operated in inverter stations in accordance with the master/slave concept by Siemens which has been tried-and-tested for over a decade. This principle guarantees maximum system availability, a particularly long service life and optimized efficiency.

With 40 years of experience in the field of photovoltaics, Siemens offers a high-quality and integrated product portfolio for the operation of PV systems and supports system constructors and operators with a unique modular service concept in terms of operational reliability and yield stability.

Features and advantages at a glance

Transformerless three-phase SINVERT PVS inverters serve the reliable, grid-compatible and efficient conversion of solar energy into grid-compliant AC voltage for infeed into conventional power grids – with peak efficiency factors of up to 98.7%. The compact SINVERT PVS inverters are optimally suited for application in medium-sized and large photovoltaic power plants.

Inverter stations with SINVERT PVS inverters represent system solutions for the easy and rapid realization of photovoltaic power plants. Additionally required system components and accessories are available.

The inverter stations can be monitored and controlled by means of a visualization system via an Ethernet interface - also remotely via the Internet. For determination of a photovoltaic system's optimum configuration, the SINVERT Select dimensioning tool is available.

Videos

SINVERT PVS