SIMOVERT MASTERDRIVES have been designed to be unified through and through: They have a uniform operator control philosophy, they can be combined as required, even with units with different control versions and they have a unified design. They always provide the optimum solution as system modules - whether as single drives or as multi-motor drives.
Their features
Can be expanded in a modular fashion: Using operator control panels, terminal expansion modules, braking modules, input and output filters
High speed and torque accuracy
Excellent dynamic performance
Extremely smooth running characteristics at low speeds
High overload capability
High power density
Optimum price-performance ratio
Can be simply engineered using PATH, in a user-friendly fashion
Output range