Cabinet and Field (Videopodcast)
The open communication standard IO-Link establishes a communication link between a device at field level and the controller, thereby enabling the efficient exchange of parameters, diagnostic data and measured values. Within the new monitoring relays 3UG48 and the temperature monitoring relays 3RS14/15, the combination of the basic function monitoring and IO-Link proofs this again inside the cabinet.