|
RMOS3 real-time operating system
RMOS3-GraphXGraphic user interface with real-time capabilityThe RMOS3-GraphX V1.0 graphics package enables window-oriented user interfaces to be created under C++. These interfaces can then be used for user-friendly operation and monitoring of real-time automation solutions.The familiar operating and display elements under Windows and Linux can also be used under RMOS3; these include buttons, toolbars, sliders, selection lists, symbols and windows whose size and position can be freely changed. The graphics package for RMOS3 and the QT Designer from Trolltech - Nokia permit the development of graphical applications for RMOS3 with the same API that is also used for Windows, Unix or Linux applications. An "RMOS3-GraphX" plugin for Eclipse and extensive function libraries with prepared operating and display elements, text browsers, tables or menus support the developer in the efficient generation of the graphic user interfaces. Screen resolution and color depth are easily configurable, and operation is by means of USB mouse and keyboard.
![]() The RMOS3-GRAPHX V1.0 software package contains all RMOS3 libraries and QT tools required for the creation of graphical user interfaces.
|
All about RMOS3 real-time operating system
|
|||||||||||||||||||||||||||||