Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
RMOS3 V3.50
RMOS3-GNU
RMOS3-TCP/IP
RMOS3-GraphX
BSP-SIMATIC PC
Technical Data
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics
RMOS3 real-time operating system

RMOS3-GNU

Overview
Benefits
Design


Eclipse-based development platform

RMOS3-GNU V2.1 is the development platform for RMOS3. It is based on the widely used GNU chain of tools familiar from the UNIX / Linux environment and contains all expansions necessary for the development of RMOS3 applications, such as the GNU tools (Assembler, C/C++-Compiler, Linker, Debugger) and the integrated development environment Eclipse (IDE).

Using the "RMOS3-Plugins" for Eclipse, the creation of applications for RMOS3 is a very convenient procedure:
  • The "Remote Launcher" facilitates downloading of the application to the target system with automatic starting of the application and the Eclipse debugger.
  • The project type plug-in "Static Library" permits easy creation of static RMOS3 libraries.
  • Expandability of the Eclipse development environment by means of a host of downloadable plugins.
  • The "FTP plugin" simplifies the transmission of files to the target system.

 The advantages at a glance

  • Updated version of Eclipse IDE V3.2, including optimized project management, Automake, Editor and Debug functions for the effective use of development tools.
  • Prepared RMOS3 templates for applications and libraries for quick start of project.
  • Hardware-independent simulation for early pretesting of the customer application.
  • Optimized debug connection through Remote Launcher for time-optimized, cost-effective testing of the application.
  • Source code display in the debugger in the case of general protection faults (after connecting to the target system) saves time when locating the fault.
  • Expandability of the Eclipse development environment by means of a host of downloadable plugins.
  • Long-term availability of the GNU tools released for RMOS is assured by Siemens.
  • High quality due to intensive tests of the GNU tools for RMOS3 (Version 3.30 or higher) for minimal downtimes and costs during development and engineering.


RMOS3 – Echtzeit-Betriebssystem
The Eclipse-based development platform RMOS3-GNU V2.1 contains the Eclipse-IDE with GNU tool chain as well as the RMOS3-specific expansions for development and runtime environment.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Downloads & more
Brochure