Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
RMOS3 V3.50
RMOS3-GNU
RMOS3-TCP/IP
RMOS3-GraphX
BSP-SIMATIC PC
Technical Data
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics
RMOS3 – Echtzeit-Betriebssystem

BSP-SIMATIC PC

Übersicht
Vorteile
Aufbau


Board Support Package for SIMATIC PC

The new BSP-SIMATIC PC V2.1 software package expands RMOS3 with new functionalities for use on SIMATIC PCs for more system availability and user-friendliness.

It now also provides PROFINET IO functionalities and under RMOS3 it supports the real-time communication (RT) and isochrone real-time (IRT) communication of PROFINET IO. This facilitates high-performance, cyclic and isochronous transmission of user data via Industrial Ethernet.

In addition to the functions for USB, Ethernet, PROFIBUS and CAN, hardware-level functions are supported, such as control of user LEDs, monitoring of battery, temperature, fans and program execution by means of watchdog. For the PROFINET IO, PROFIBUS, CAN and hardware-level functions, an online help and code completion is offered for the Eclipse development environment (RMOS3-GNU V2.1 or higher).

Other software products

For the SIMATIC Microbox PC, in addition to further software packages, there is the BSP-PC IO V2.0 for convenient programming of PC IO modules. The software package is available on the Internet as a free download:

www.siemens.com/pc-io

 The advantages at a glance

  • User-friendly complete package with configurable nucleus and drivers for the USB, Gigabit Ethernet, PROFINET IO, PROFIBUS DP and CAN-bus interfaces.
  • Operation of the SIMATIC PCs as PROFINET IO controller or PROFINET device by means of a CP 1616-compatible call interface.
  • Support of one or two CompactFlash cards, a batterybacked SRAM of up to 2 MB for retentive data and the control of freely-programmable user LEDs.
  • Configurable transmission rates and modes on the Gigabit-Ethernet interface for optimum integration into the communications network.
  • Prevention of system downtimes by means of diagnostic and monitoring functions (battery, temperature, fan, watchdog).
  • Effective programming through integration of all function calls into the code completion and online help of the development platform of RMOS3-GNU.


RMOS3 – Echtzeit-Betriebssystem
The BSP-SIMATIC PC V2.1 software package contains all drivers and programming interfaces required for operation of the SIMATIC PCs.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Downloads & more
Brochure