SIMATIC Rack PC 847B: for maximum extendibility and supreme industrial functionality with Intel® Core2 Duo prozessors
More networking options with PROFINET onboard
Connections and Expansions
Technical Data

Benefit from maximum performance and full expandability: with the new SIMATIC Rack PC 847B for non-stop industrial applications and outstanding productivity. As the first industrial PC of the tried-and-tested SIMATIC PC range, it offers maximum performance thanks to the use of powerful and energy-saving Intel® Core2 Duo processors as well as state-of-the-art chipset and memory technology.
Due to its full expandability ensured by a high number of PCI/PCI Express slots, it forms the optimum platform for the fast processing of large data volumes in the production industry, e. g. in measuring applications, in test benches or in the field of industrial image processing.
Supply of environmentally compatible devices in accordance with the WEEE and RoHS directives.
more
More networking options with PROFINET onboard
With PROFINET onboard, the new SIMATIC PCs can be integrated in networks even more easily to support integrated realtime-capable communication from the corporate level right down to the field level. Realtime, IT communication as well as TCP/IP are thus possible on a single line, which saves installation and integration costs. The intelligent controller architecture with integrated 3-port switch facilitates the flexible and easy assembly of line or tree topologies.
more
- The PROFINET onboard interface saves one slot, which can be used for other PC cards
- The intelligent controller architecture (ERTEC 400) improves the PC system performance by reducing the processor load
- Full support of the software PLC WinAC RTX 2008
- Optimized integration of SIMATIC PCs in PROFINET configuration (STEP 7 and NCM-PC)
- Efficient self-diagnostics via status LEDs for eased commissioning and diagnostics
|
Connections and Expansions


The unique industrial design is of high quality, and provided with high service friendliness:
- Front fan can be replaced without tools
- Housing is easy and fast to open with only one screw.
For the efficient self-diagnostics are integrated:
- comprehensive diagnostics/ signaling functions (temperature, fan, watchdog)
- front LED display e.g. for the status of the hard disk in the RAID network (HDD ALARM) or Ethernet, PROFIBUS-/PROFINET communication
|
 |
 |
Technical Data
| SIMATIC Rack PC 847B |
| Design: |
19" Rack, 4U
prepared for telescopic rails
for horizontal and vertical mounting
industrial tower kit (optional) |
| Degree of protection: |
IP41 front, IP20 rear |
| Processor: |
Intel® Core 2 Duo T7400 (2.16 GHz, 667 MHz FSB, 4 Mbyte SLC, EM64, VT)
Intel® Core 2 Duo T5500 (1.66 GHz, 667 MHz FSB, 2 Mbyte SLC, EM64)
Intel® Celeron® M 440 (1.86 GHz, 533 MHz FSB, 1 Mbyte SLC) |
| Main memory: |
from 256 Mbyte DDR2 667 SDRAM (dual channel support); upgradeable to 4 Gbyte |
| Hard disks: |
(3,5“ serial ATA with NCQ technology)

Internal installation:
80 Gbyte

Installation in shock- and vibration-cushioned drive holder (optional):
80 or 160 Gbyte
2x 160 Gbyte
RAID1, 2x 160 Gbyte, RAID-Controller on board

Einbau im Front-Laufwerks-Halter im Wechselrahmen:
160 Gbyte
2x 160 Gbyte
RAID1, 2x 120 Gbyte, Hot Swap, RAID controller on-board |
| Optical drives: |
DVD-ROM
DVD ± R/RW |
| Floppy drive: |
1,44 Mbyte |
| Free slots for extensions: |
7x PCI (long)
1x PCI express x16 (PEG)
3x PCI express x4 (long)
oder
7x PCI (long)
1x PCI express x16 (PEG) |
| Module slots: |
6 (internal: 2 x 3,5"; front: 3 x 5,25", 1 x 3,5") |
| Interfaces: |
PROFIBUS/MPI 1x 12 Mbit/sec (electrically isolated, CP 5611-compatible) opt.
PROFINET 3x 10/100 Mbit/sec (with integrated 3-port-switch) optional
2x Ethernet 10/100/1000 Mbit/s (RJ45), teaming-capable
2x USB 2.0 (front), 4x USB 2.0 (rear),
COM1, COM2 / LPT1, 2x PS/2,
1x VGA / 1x DVI-D via adapter (ADD Card) optional,
2x VGA or 2x DVI_D via PCIe grapgics card optional,
Audio (1x micro, 1x line out) |
Mounting dimensions (WxHxD): |
430 x 177 x 448 mm |
| Weight: |
approx. 19 kg |