Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
IPC547C
Rack PC 547B
Rack PC 647B
Rack PC 847B
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

SIMATIC Rack PC 647B: Maximum compactness and industrial functionality with Intel® Core™2 Duo processors

More networking options with PROFINET onboard
Connections and Expansions
Technical Data


SIMATIC Rack PC 647BThe SIMATIC Rack PC 647B is an extremely compact and powerful industrial PC in 19" design. With a height of only two standard units and with a small mounting depth, it is particularly suitable for space-saving implementation of fast computing and visualization tasks such as the processing of images and data – with simultaneous optimum utilization of the space in standard 19'' control cabinets (from 500 mm depht).

It forms part of the Rack PC range offering scalability and longterm availability, and features the following consistencies with the Rack PC 847B:
  • identical long-term available main board basis,
  • identical footprint.
To allow maximum performance at ambient temperatures up to 50°C, it is equipped with powerful and energy-saving Intel Core2 Duo processors.

Despite its high compactness, it can be flexibly scaled and expanded by multiple integrated interfaces and slots:
  • high data transfer rates due to two teaming-capable Gigabit-Ethernet connections
  • Optional PROFIBUS/MPI or PROFINET interface with three ports for the cost-effective connection of I/O field devices or for coupling SIMATIC S7
  • 3 long slots (2 x PCI, 1 x PCIe x16)
  • Dual-Monitoring via a PCI-Express x16 graphics card (optional) for high graphics performance
  • ADD-Card: DVI-D connection for monitor (optional)
  • 6 x Hi-Speed USB 2.0 ports, two of which are arranged on the front.
Supply of environmentally compatible devices in accordance with the WEEE and RoHS directives.  more


More networking options with PROFINET onboard

With PROFINET onboard, the new SIMATIC PCs can be integrated in networks even more easily to support integrated realtime-capable communication from the corporate level right down to the field level. Realtime, IT communication as well as TCP/IP are thus possible on a single line, which saves installation and integration costs. The intelligent controller architecture with integrated 3-port switch facilitates the flexible and easy assembly of line or tree topologies.  more


 Advantages

  • The PROFINET onboard interface saves one slot, which can be used for other PC cards
  • The intelligent controller architecture (ERTEC 400) improves the PC system performance by reducing the processor load
  • Full support of the software PLC WinAC RTX 2008
  • Optimized integration of SIMATIC PCs in PROFINET configuration (STEP 7 and NCM-PC)
  • Efficient self-diagnostics via status LEDs for eased commissioning and diagnostics


Connections and Expansions

Connections and ExpansionsConnections and Expansions


The unique industrial design is of high quality, and provided with high service friendliness:
  • Front fan can be replaced without tools
  • Housing is easy and fast to open with only one screw.
For the efficient self-diagnostics are integrated:
  • comprehensive diagnostics/ signaling functions (temperature, fan, watchdog)
  • front LED display e.g. for the status of the hard disk in the RAID network (HDD ALARM) or Ethernet, PROFIBUS-/PROFINET communication
Connections and Expansions Connections and Expansions


Technical Data

SIMATIC Rack PC 647B
Design:  19" rack, 2U
• prepared for telescopic rails
• for horizontal mounting
• 19" mounting bracket can be removed from the outside
Degree of protection:  IP41 front, IP20 rear
Processor:  • Intel® Core™ 2 Duo T7400 (2.16 GHz, 667 MHz FSB, 4 Mbyte SLC, EM64, VT)
• Intel® Core™ 2 Duo T5500 (1.66 GHz, 667 MHz FSB, 2 Mbyte SLC, EM64)
• Intel® Celeron® M 440 (1.86 GHz, 533 MHz FSB, 1 Mbyte SLC)
Main memory:  from 512 MB DDR2 667 SDRAM (dual-channel support); SODIMM;
upgradeable to 4 GB
Hard disks:  (3,5“ serial ATA with NCQ technology)

Installation internal (in shock- and vibration-damped drive holder) or at front in removable frame:
• 80 or 160 GB
• 2 x 160 GB
• RAID1, 2 x 160 GB (RAID contr. onboard)
CompactFlash-Card 
(CFC): 
• Slot for CF card, internal (optional)
Optical drives:  • DVD ± R/RW
Free slots for extensions:  • 2x PCI (long)
• 1x PCI express x16 (PEG)
Module slots:  3 (internal: 2 x 3.5", front: 1 x 12.7 mm slimline) or
3 (front: 2 x 3.5'' low profile hard drive mobile rack, 1 x 12.7 mm slimline)
Interfaces:  • PROFIBUS/MPI 1x 12 Mbit/sec (electrically isolated, CP 5611-compatible) opt.
• PROFINET 1x 10/100 Mbit/sec (with integrated 3-port-switch) optional
• 2x Ethernet 10/100/1000 Mbit/s (RJ45), teaming-capable
• 2x USB 2.0 (front), 4x USB 2.0 (rear),
• COM1, COM2 / LPT1, 2x PS/2,
• 1x VGA / 1x DVI-D via adapter (ADD Card) optional,
  2x VGA or 2x DVI-D via PCIe graphics card optional,
• Audio (1x micro, 1x line out)
Mounting dimensions 
(WxHxD): 

430 x 88 x 448 mm
Weight:  approx. 13 kg
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Downloads & More
Press release
Flyer
Brochure