Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
IPC547C
Rack PC 547B
Rack PC 647B
Rack PC 847B
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

SIMATIC Rack PC 547B – maximum performance at an attractive price

Connections and Expansions
Technical Data


SIMATIC Rack PC 547BThe new 19 inch SIMATIC Rack PC 547B is equipped with powerful and energysaving Intel® Core™2 Duo processors as well as with chip set and memory technology of the latest generation. Thanks to its attractive price, it is perfectly suitable for the cost-effective realization of industrial applications requiring maximum PC system power (state-of-the-art) such as are common in the fields of process visualization or industrial image processing.

Supply of environmentally compatible devices in accordance with the WEEE and RoHS directives.  more




Connections and Expansions

Connections and ExpansionsConnections and Expansions


Technical Data

SIMATIC Rack PC 547B
Design:  19"-Rack, 4U, outside lacquered
• prepared for telescopic rails
• for horizontal and vertical installation
• 19" mounting bracket removable from the outside
Degree of protection:  IP30 front, IP20 rear
Processor:  • Intel® Core™2 Duo E6600 (2,4 GHz, 1066 MHz FSB, 4 MB SLC, EM64T)
• Intel® Core™2 Duo E4300 (1,8 GHz, 800 MHz FSB, 2 MB SLC, EM64T)
• Intel® Celeron® 440 (2,0 GHz, 800 MHz FSB, 512 KB SLC)
Main memory:  • from 512 Mbyte DDR2 667 SDRAM (with dual-channel support)
• equippable up to 4 Gbyte
Hard disks:  (serial ATA with NCQ technology)

Installation internal or in front drive holder in removable frame:
• 250 Gbyte
• 2x 250 Gbyte
• RAID1, 2x 250 Gbyte (RAID controller onboard), hot-swap in removable frame
Optical drives:  • DVD-ROM
or
• DVD ± R/RW
Floppy drive:  1.44 Mbyte (optional)
Free slots for extensions: 
• 4x PCI (long)
• 1x PCI-Express x16 (long)
• 2x PCI-Express x1 (long)
Module slots:  6 (internal: 2 x 3,5", front: 3 x 5,25", 1 x 3,5")
Interfaces:  • 1x Ethernet 10/100/1000 Mbit/sec (RJ45)
• 2x USB 2.0 (front), 4x USB 2.0 (rear)
• COM1 (V.24), COM2 (V.24) optional / LPT1 (EPP/ECP)
• 1x VGA, 2x VGA or 2x DVI via PCIe x 16 graphics card (optional)
• 2x PS/2, 1x line in; 1x line out, 1x micro
Mounting dimensions 
(WxHxD): 

434 x 177 x 446 mm
Weight:  approx. 19 kg
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Downloads & More
Press release
Flyer