|
|
SIMATIC IPC547C
Maximum performance at an attractive price with Intel Core2 Quad processors
Connections and Expansions
Technical Data
The SIMATIC IPC547C is a powerful industrial PC in 19" design (4U). It is ideally suited to industrial
applications demanding maximum PC system performance such as required, for example, in industrial server applications, process visualization, or image processing.
Equipped with powerful and energy-saving Intel Core2 Quad / Duo processors with 64-bit technology, a memory size of up to 8 GB and up to 500 GB serial ATA hard disks, the IPC547C reliably provides high computing performance in 24-hour continuous use at an extremely attractive price.
The 7 long expansion slots in PCI/PCI-Express technology allow for the use of powerful expansion cards such as PCIe x16 graphics cards for the connection of two monitors and PCIe x8 (1 lane) for installing a Framegrabber module.
The IPC547C is equipped with the following to increase system availability:
- Up to 3 mass storage units in RAID5 network for maximum data security and performance with optimum memory space utilization in a hot-swap removable rack
- Comprehensive diagnostics and monitoring options due to LEDs on the front for temperature and fan
- Redundant power supply (available soon)
- High data transfer rates and redundancy thanks to two teaming-capable Gigabit Ethernet connections
Furthermore, the IPC547C is characterized by
- All-metal enclosure in sophisticated industrial design with high electromagnetic compatibility
- Increased dust protection and low noise due to fan-controlled pressurized cooling
- Maximum computing power without throttling at ambient temperatures from 5 to 40°C
- 9 USB 2.0 interfaces, two of which on the front and one internal interface with mechanical interlock. A USB flash drive inserted into the internal interface can be operated in closed devices, e.g. as software dongle, and is thus protected against misuse
Connections and Expansions
 
Technical Data
| SIMATIC IPC547C |
| Design: |
19" rack, 4U |
| Installation: |
Prepared for telescopic rails,
for horizontal and vertical installation,
19" mounting bracket can be removed from the outside;
tower kit (optional) for conversion to tower PC |
| General features |
| Processor: |
Intel Core2 Quad Q9400
(2.4 GHz, 1333 MHz FSB, 6 MB L2 cache, EM64T, VT)
Intel Core2 Duo E8400
(3.0 GHz, 1333 MHz FSB, 6 MB L2 cache, EM64T, VT)
Intel Pentium Dual Core E5300
(2.6 GHz, 800 MHz FSB, 2 MB L2 cache) |
| Main memory: |
From 1 GB DDR2 800 SDRAM (dual-channel support); 4x DIMM; upgradeable to 8 GB |
| Free expansion slots: |
4x PCI, 1x PCIe x1, 1x PCIe x8 (1 lane), 1x PCIe x16 (Gen. 2.0) (all long) |
| Onboard graphics: |
Intel GMA4500 graphics controller integrated in chipset;
Dynamic Video Memory up to 128 MB;
up to 2048 x 1536 pixels/16 bit/75 Hz;
graphics card: NVIDIA Quadro NVS 290
(dual-head: 2x VGA or 2x DVI-D), PCIe x16; 128 MB;
up to 2048 x 1536 pixels/32 bit/75 Hz (optional) |
Power supply / short-term voltage interruption: |
AC: 100-240 V, 50-60 Hz/max. 16 ms; available soon:
AC, redundant: 100-240 V, 50-60 Hz/max. 16 ms (optional) |
| Operating system |
Preinstalled and supplied on restore CD/DVD (optionally without operating system): |
Microsoft Windows XP Pro *)
Microsoft Windows Server 2008 incl. 5 clients *)
Microsoft Vista Ultimate *) |
| Others: |
Project-specific: Linux **) (available soon), others on request |
| Drives |
Hard disks (3.5" serial ATA with NCQ technology): |
Internal installation or in removable rack: 1)
250 or 500 GB; 2x 500 GB;
RAID1, 2x 500 GB, RAID5 3x 500 GB
(RAID controller onboard) ***) |
| CompactFlash card (CFC): |
- |
| Optical drives: |
DVD-ROM or DVD ± R/RW |
| Floppy drive: |
1,44 MB |
| Slots: |
6 (internal: 2x 3.5", front: 3x 5.25", 1x 3.5") or
6 (internal: 2x 3.5", front: 3x low-profile removable frames, 1x 3.5") |
| Interfaces |
| PROFIBUS/MPI: |
- |
| PROFINET: |
- |
| Ethernet: |
2 x 10/100/1000 Mbit/sec (RJ45), teaming-capable |
*) MUI (Multi Language User Interface); 5 languages (ENG, GER, FR, SP, IT)
**) In accordance with specifications of Siemens declaration "Suitable for Linux"
***) Hot-swap frame
1) Hard disk with 500 GB is available in 2009-09
|
|
|