More product diversity and selection options
More product diversity
SIMATIC PCs are available in various designs and with different functionalities. These include:
- SIMATIC Rack PCs
flexible and powerful in 19" design
more
- SIMATIC Box PCs
compact and rugged for universal applicability für den universellen Einsatz
more and
flexible Embedded-Industrial-PCs
- SIMATIC Panel PCs
rugged and powerful with brilliant displays
more
And whenever you need even more, our SIMATIC PC Customization Centers convert the tried-and-tested SIMATIC PCs to individualized products and systems tailored precisely to your specific needs. This provides you with more time for your own projects while improving your profitability and thus your competitive advantage.
more
More individual selection options
The integrated industrial SIMATIC PC platforms offer a high degree of flexibility through individual selection options. For example, the following products are available on identical mainboard basis:
- Microbox PC 427B also as a compact Panel PC 477B with brilliant display
- Box PC 627B also with higher expandability than the Box PC 827B with identical footprint
- Box PC 627B also as compact Panel PC 677B with brilliant display
- Rack PC 847B also as compact Rack PC 647B with only two standard height units and identical footprint
You can order SIMATIC PCs in various configurations. Our online configurator supports you with the selection of various
- processors,
- memory configurations,
- drives,
- add-on cards and
- pre-installed, already activated operating systems: