Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
What´s new
Rack PC 547B
Centralized PC IO peripherals
Box PC 627B
Rack PC 847B
Microbox PC 427B
Publications
Events & Trade Shows
Newsletter

SIMATIC Panel PC 677/677B/877 in distributed configuration

Realizing a distributed configuration of SIMATIC Panel PCs 677/677B/877 becomes even more simple and cost efficient than it was before.
Employing the SIMATIC Panel PC Remote Kit you can mount the computing and operating unit separately - even when retrofitting an existing PC 677/877.

You just have to separate the operating unit from the computing unit, attach the Remote Kit to the operating unit and reconnect it with the computing unit by using the delivered cables.

This way you can realize PC-based solutions for visualization and control tasks under conditions that require a decentralized configuration, e.g. when mounting a PC  onto a cantilevered swivel where etreme acceleration may occur and less weight is recommended.

The Remote-Kit fits all PC 677/877 devices and can be ordered in different options with a 24 V DC or 110/220V AC power supply and cables from 5 to 20m.

 

Illustration: Easy to handle: Separating the operating unit from the computing unit

Illustration: The SIMATIC Panel PC Remote Kit is a universal hardware-based solution to build a decentralized Panel PC configuration

Overview of Highlights
  • Retaining full Panel PC functionality
    • Status LEDs (temperature/power)
    • LED in the keys, piezo mouse
    • Dimmable backlight
    • USB interface on the front
      (USB 2.0 up to 5m/ USB 1.1 up to 20m)
    • Programmable keyboard-controller
    • Available (and mountable) direct key module option 
  • Enables an ultra-compact operating unit
  • Suitable for subsequent retrofit/upgrade by the customer
  • Pure HW solution and therefore operating system-independent
  • Remote front optionally with AC or DC power supply
  • Operating unit can be placed up to 20 m away from the computing unit 
  • Easy installation
 
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use