Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
Panel PC 477B
Panel PC 577B
Panel PC 677B
Distributed Configuration
RMOS3 real-time operating system
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics
SIMATIC Panel PC 577

SIMATIC Panel PC 577B -
Innovation and performance at an attractive price

Industrial compatibility:
  • Compact design for mounting in cabinets and consoles
  • Degree of protection IP65, NEMA 4 (front)
  • Rugged metal housing
  • High electromagnetic compatibility
  • Vibration resistance during operation: 0.25g
  • Shock resistance during operation: 1 g
  • MTBF for back-lighting: 50.000 h at 24-hour continuous operation
PC 577B 19 inch Touch - To enlarge please click on the picture
Click to zoom
Investment protection:
  • Long-term availability of the platform with Intel Embedded components
  • Spare parts availability guaranteed for 3 years after end of active marketing
  • Worldwide service centers
Performance:
  • Intel Mobil Prozessor Celeron M 440, 1.86 GHz , 533 MHz FSB, 1 MB Second Level Cache
  • Main memory 512 MB expandable to 4 GB
  • Hard disk 80 GB
  • DVD±RW±R combo drive 
Connectivity:
  • 1 x USB 2.0 interface on the front
  • 4 x USB 2.0 interfaces on the back
  • 2 x PCI-slots equipped with special retainers
  • 2 x LAN 10/100/1000 Mbit/s interfaces(Gigabit-LAN)
  • 1 CF Card Slot
  • DVI-I interface (for VGA and/or DVI-D monitor)
  • 1x serial

Delivery form:

  • All devices available from stock
  • Devices available with pre-installed Windows XP Professional MUI or without operating system

 

Front panel variants:

  • 12,1" TFT- color display  Touch screen
    Resolution 800 x 600 pixels
    Mounting dimensions: 368 x 290 x 141 mm (W x H x D)
    Dimensions of front panel: 400 x 310 mm (W x H), 7 HU
  • 15,1" TFT- color display  Touch screen
    Resolution: 1024 x 768 Pixel
    Mounting dimensions: 450 x 290 x 138 mm (W x H x D)
    Dimensions of front panel: 483 x 310 mm (W x H) 7 HU
  • 19,1" TFT- color display  Touch screen
    Resolution: 1280 x 1024 pixels
    Mounting dimensions: 450 x 380 x 147 mm (W x H x D)
    Dimensions of front panel: 483 x 400 mm (W x H) 9 HU

High performance due to latest PC technology Operating- and computing unit in one device Compact design for mounting in cabinets and consoles Three PCI-Slots for expansion slots

 

Additional information:
"SIMATIC PCs - Rugged powerful industrial PCs" - Download of brochure
PDF Download
English 2.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 2,6 MB
PDF Download
italiano 2,6 MB
For further information see the Online Catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use