Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
Products and systems
Highlights
... more application options
... more networking options
... more quality, safety and environmental protection
... more defined Continuity
... more Service and Support
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics
Highlights

More networking options with PROFINET onboard

Easy and comfortable integration in existing networks

For easy integration in PROFINET networks and consistently realtime-capable communication from the corporate level down to the field level, the new SIMATIC PCs optionally offer PROFINET onboard. Realtime, IT communication as well as TCP/IP are thus possible on a single line.

The intelligent controller architecture with integrated 3-port switch facilitates the flexible and easy assembly of line and tree topologies. The integration of existing field bus systems, e.g. PROFIBUS, is supported. The integrated PROFINET interface of the SIMATIC PCs can be used for:
  • Direct connection of distributed I/Os and drives, for example with WinAC RTX as controller
  • Use as additional standard Windows interface via the integrated switch, e.g. for TCP/IP communication or visualization applications with WinCC flexible
Compared to conventional solutions, PROFINET reduces costs for the installation and integration of system components by 30 to 35 %.


Realtime communication

PROFINET meets all realtime requirements relevant for automation applications and is used for time-critical process data, e.g. for cyclic user data or event-controlled alarms. For this purpose, PROFINET uses an optimized realtime communication channel. This minimizes throughput times and accelerates process data updates.
More networking options with PROFINET onboard


 Advantages

  • The PROFINET onboard interface saves one slot, which can be used for other PC cards
  • The intelligent controller architecture (ERTEC 400) improves the PC system performance by reducing the processor load
  • Full support of the software PLC WinAC RTX 2008
  • Optimized integration of SIMATIC PCs in PROFINET configuration (STEP 7 and NCM-PC)
  • Efficient self-diagnostics via status LEDs for eased commissioning and diagnostics



More networking options with PROFINET onboard
The SIMATIC PCs can easily be integrated into PROFINET networks via the PROFINET interface with integral 3-port switch
Print
   

© Siemens AG 2001-2010 - Corporate Information - Privacy Policy - Terms of Use