Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
Expansion components/ accessories
DiagMonitor
BIOS-Manager
Image Creator
Partition Creator
ADDM DataManagement
Second hard disk
RAID1
CompactFlash
UPS
PC IO I/O modules
USB FlashDrive
Keyboard
Mouse
Flat Panel
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics
The original SIMATIC accessories ensure the reliability of your automation solution

Original SIMATIC PC accessories - more than standard

The original SIMATIC accessories ensure the reliability of your automation solution. They have been system-tested with the SIMATIC PCs as well as SIMATIC PGs and comply with the high quality demands concerning EMC strength and the functional application in industrial environments.
Centralized PC IO peripherals
For especially high-speed and real-time-enabled measuring, open-loop and closed-loop control tasks, the SIMATIC Microbox PC can be expanded modularly and flexibly with centralized IO peripherals. The encoders/counters and digital and analog IO modules are integrated extremely compactly via PCI-104 expansion slots using an expansion rack. In the maximum configuration this allows the integration of up to 120 analog IO, 320 digital IO, and 12 encoder/
counter interfaces.

Centralized PC IO peripherals
Abstandhalter
SIMATIC PC CompactFlash SIMATIC PC CompactFlash
Application of PCs in industrial environments needs rugged systems in order to minimize a down times production. A possibility for improving the industrial compatibility and system availability of SIMATIC PCs even further is to use compact flash drives instead of hard disk drives.


Abstandhalter
SIMATIC PC USB-FlashDrive
The 1 Gbyte USB-FlashDrive (USB 2.0) for SIMATIC PCs/PGs is a reliable storage medium for mobile data transport with a robust metallic housing. Easy in handling by Plug & Play the USB-FlashDrive is flexible and useable immediately, even as boot medium or in lowmaintenance applications which must do without floppy or optical drives.

SIMATIC PC USB-FlashDrive
Abstandhalter
Flat Panel Monitors Flat Panel Monitors
As a mere display unit or optionally with touch operation, the flat panel monitors with brilliant 12", 15" and 19" displays are the ideal add-on for all SIAMTIC PCs. Thanks to their scratch-resistant, anti-reflective mineral glass screen and a 24 V DC power supply, they are particularly suitable for industrial applications in machine proximity.

Abstandhalter
SIMATIC PC Keyboards
Whether 19" slide-in, full-stroke or IP 65 membrane keyboard, SIMATIC PC keyboards present the ideal input devices. They connect the comfort of an office keyboard with the EMC strength of an industrial device and comply with the requirements in accordance with CE industry.
SIMATIC PC keyboards
Abstandhalter
3-Button Mouse 3-Button Mouse
Also for the mouse, we offer you more than the standard: the 3-button mouse with wheel and PS/2 interface or alternatively with optical sensor in combination version with USB and PS/2 interface.


Abstandhalter
SIMATIC PC - the more industrial PC


more information  You get more information in the Online-catalogue
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use