Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
DiagMonitor
BIOS Manager
Image Creator
Partition Creator
ADDM DataManagement
Second hard disk
RAID1
CompactFlash
UPS
PC IO I/O modules
USB FlashDrive
Keyboard
Mouse
Flat Panel
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

Central I/O expansion PC IO

The PC IO central I/O expansion is a signal input/output module for the SIMATIC Microbox PC 427B. The I/O mounted into the PC facilitates particularly fast and realtimecapable measuring, e. g. with a response time to a digital or analog input within 100 µsec, for example with pick-and-place machines, robot controls and filling systems.

This combination offers a powerful control solution to machine, system and control cabinet manufacturers providing:

maximum compactness,
high efficiency and flexibility,
and minimized costs.

The PC IO is equipped with all drivers for application in C/C++-based automation solutions with the realtime operating system RMOS3 as well as applications based on Windows XP Embedded and XP Professional, e.g. WinAC RTX.

Highlights
PC IO Components
Technical Data


  Exploded view of the central I/O expansion PC IO

Ultra-compact integration of central I/O, e. g. for axis applications with sensor connection
Ultra-compact integration of central I/O, e. g. for axis applications with sensor connection


Highlights

Maximum compactness

Maximum packing density with integration of up to 320 digital I/Os
Direct I/O connection

High efficiency and flexibility

A base module facilitates connection of up to four I/O modules with occupation of only one of the Microbox PC's three PCI104 slots
Drivers for RMOS, XP Embedded, XP Professional

High ruggedness

High industrial standard thanks to rugged design, even with high vibration and shock loads, with high temperatures and with electromagnetic loads

High system availability

Monitoring and diagnostics functions (watchdog, heartbeat, short-circuit monitoring, temperature monitoring, cable breakage)
Guaranteed spare parts availability (5 years)

Minimized costs through time savings

Delivery of turnkey systems (optional)
Application creation support based on programming examples
Rapid mounting thanks to integrated connection terminals in direct plug-in technology
Microbox PC with up to four I/O modules.


PC IO Components

PC IO is application-specifically assembled from the base module(s), expansion frame and I/O modules. In maximum configuration, up to 8 I/O modules can be connected.

Maximum available inputs/outputs
Inputs Outputs
192 digital 128 digital
168 digital / 8 analog 112 digital / 8 analog
144 digital / 16 analog 96 digital / 16 analog
120 digital / 24 analog 80 digital / 24 analog
96 digital / 32 analog 64 digital / 32 analog
PC IO Components



Technical Data

 Base module (PC IO Base 400)
PC IO Base module Interfaces for sensor and counter connections
Number 4
Input signal of sensor RS 422
Counting depth 32 bit
Interfaces for digital inputs
Number 4
Input voltage 24 V DC
Time constant input filter 0.01 msec
 Digital I/O module (PC IO MOD Digital 010)
Digital I/O module Digital inputs
Number 24
Input voltage 24 V DC
Time constant input filter 1 msec, 0.1 msec, 0.01 msec
Electrical isolation Yes
Digital outputs
Number 16, organized in 4 output groups
Output voltage 24 V DC
Output current per output group 1 A max.
Switching frequency < 2 kHz
Switching type p-switching
Electrical isolation Yes
Analog I/O module (PC IO MOD Analog 020)
Analog I/O module Analog inputs
Number 8, single-ended
Voltage ranges 0 … 5 V / 10 V, ± 5 V / 10 V
Resolution 12 bit (incl. sign)
Conversion time Max. 50-200 µs per channel, depending on conversion type
PT 100 inputs
Number 4
Type Two-wire measuring
Analog outputs
Number 8, single-ended
Voltage range ± 10 V
Resolution 16 bit (incl. sign)
Conversion time Max. 100-200 µs per channel, depending on conversion type 1)
1)  The times additionally depend on the software‘s response time (response time to interrupts or polling times)
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use