Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
DiagMonitor
BIOS Manager
Image Creator
Partition Creator
ADDM DataManagement
Second hard disk
RAID1
CompactFlash
UPS
PC IO I/O modules
USB FlashDrive
Keyboard
Mouse
Flat Panel
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

Minimizing downtimes ...

... with second hard disk

Minimizing downtimes with second hard disk The security of the data stored on the hard disk is one of the foundation stones of system availability.

If a second hard disk is installed, the user benefits in the following ways:
  • Simple, fast data back-up of the complete installation and of the user data in combination with the SIMATIC PC/PG Image Creator.
  • This means that if the software installation is damaged, or if the hard disk is defective, the system can be used again immediately by booting the back-up disk.
  • Rapid restoration of the last hard disk image backed up onto the "working disk" shortens the downtime.
Optionally there are two hard disks with the Rack PC, also in a user-friendly removable rack for fast and easy data backup.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Downloads & More
Online-catalogue