As a mere display unit or optionally with touch operation, the flat panel monitors with brilliant 12", 15" and 19" displays are the ideal add-on for all SIAMTIC PCs.
Thanks to their scratch-resistant, anti-reflective mineral glass screen and a 24 V DC power supply, they are particularly suitable for industrial applications in machine proximity. |
 |