SIMATIC Box PC 627B maximum performance in minimum space with Intel® Core2 Duo Prozessors
More networking options with PROFINET onboard
Technical Data

Benefit from maximum performance in minimum space: with the compact SIMATIC Box PC 627B offering an extremely high industrial standard and a high long-term availability. The new industrial PC offer maximum performance through the use of powerful and energy-saving Intel® Core 2 Duo processors.
Thanks to their compact design, the particularly rugged and reliable industrial PCs require only little space when universally installed in machines, control enclosures and control cabinets. Horizontal or vertical installation, also in portrait assembly.
The SIMATIC Box PC 627B is an environmentally compatible device in accordance with the WEEE and RoHS directives.
more
More networking options with PROFINET onboard
With PROFINET onboard, the new SIMATIC PCs can be integrated in networks even more easily to support integrated realtime-capable communication from the corporate level right down to the field level. Realtime, IT communication as well as TCP/IP are thus possible on a single line, which saves installation and integration costs. The intelligent controller architecture with integrated 3-port switch facilitates the flexible and easy assembly of line or tree topologies.
more
- The PROFINET onboard interface saves one slot, which can be used for other PC cards
- The intelligent controller architecture (ERTEC 400) improves the PC system performance by reducing the processor load
- Full support of the software PLC WinAC RTX 2008
- Optimized integration of SIMATIC PCs in PROFINET configuration (STEP 7 and NCM-PC)
- Efficient self-diagnostics via status LEDs for eased commissioning and diagnostics
|
Technical Data
| SIMATIC Box PC 627B |
Design:
 |
Compact and rugged installation device |
| Degree of protection: |
IP20 |
| Processor : |
Intel® Core2 Duo T7400, 2,16 GHz
Intel® Core2 Duo T5500, 1,66 GHz
Intel® Celeron® M 440, 1,86 GHz |
| Main memory: |
from 256 Mbyte DDR2 667 SDRAM (dual channel support); SODIMM; upgradeable to 4 Gbyte |
| Drives: |
without
80 GByte serial ATA, 3,5“
160 GByte serial ATA, 3,5“
2x 80 GByte, serial ATA, 2,5“
RAID1, 2x 80 GByte, serial ATA, 2,5“ |
| Flash Drive: |
Slot for CompactFlash Card (external replaceable)
CompactFlash Card Drive internal (instead of DVD, HDD) |
| Optical drives: |
DVD ± R/RW |
| Floppy drive: |
connectable with USB interface |
| Slots: |
1x PCI and 1x PCI (265/175 mm) or
1x PCI and 1x PCIe x4 (265/175 mm) |
| Interfaces: |
1x PROFIBUS/MPI (optional)
2x Gigabit Ethernet (with teaming function)
4x USB 2.0 (high current)
1x COM1
1x DVI-I (VGA with connector) |
Mounting dimensions (WxHxD): |
298 x 100 x 301 (incl. rail)
298 x 80 x 301 (without optical drives) |
| Weight : |
approx. 6 kg |