Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
IPC427C
Microbox PC 427B
Box PC 627B
Box PC 827B
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

SIMATIC IPC427C

The powerful embedded industrial PC – ultra-compact and maintenance-free

Connections and Expansions
Technical Data
SIMATIC IPC427C starter packages: Special package savings! approx. 25%



SIMATIC IPC427C - the powerful embedded industrial PCThe SIMATIC IPC427C is the powerful, fanless embedded industrial PC for DIN rail, wall or book mounting. It has long-term availability and is ideal for the space-saving implementation of highspeed MSR, HMI and communication tasks in the immediate vicinity of the machine.

For high performance and robustness in maintenance-free continuous operation 24 hours a day at ambient temperatures of up to 55 °C, it is equipped with:
  • Intel processors up to Core2 Duo
  • DDR3 memory technology up to 4 GB
  • Integrated Intel GMAX4500 Graphics Media Accelerator
  • Intel high-performance SATA solid-state drive SSD type "Extreme" (32 GB) and CF cards as reliable, robust replacements for hard disks
Three PCI-104 expansion slots and a multitude of interfaces make the Microbox IPC427C universally applicable:
  • Two Gigabit Ethernet connections (teaming-capable) for flexible communication with the control and field levels.
  • Four USB 2.0 interfaces and an optional PROFIBUS connection or PROFINET interface (available soon) with three ports for a high degree of adaptability and flexibility for measuring, open-loop and closed-loop control tasks.
Its components such as PCI-104 modules (optional), battery, RAM or CompactFlash card can easily be replaced when installed.

It offers increased system availability through:
  • Integrated monitoring functions for mass storage, battery, temperature and program execution
  • Front-side LED solution for efficient self-diagnostics, e.g. for the status display of critical operating states
  • Integrated power supply with electrical isolation and mains failure bridging.
Process data can be reliably saved in the event of a power failure thanks to a battery-buffered SRAM.

The SIMATIC IPC427C can be easily snapped onto a DIN rail, e.g. in combination with an ET 200S.The IPC427C is also available as compact HMI IPC477C with brilliant displays.

The SIMATIC IPC427C can be easily and flexibly expanded with a central I/O.  more

SIMATIC IPC427C with front portrait assembly kitWith the front portrait assembly kit, the IPC427C is attached to the mounting wall with its smallest surface and thus saves valuable mounting space (at ambient temperatures of up to 50 °C). When using the kit, the user interfaces are arranged on the front for improved user-friendliness.

Further mounting options:
  • Portrait assembly with interfaces arranged on the bottom/top
  • Wall mounting with brackets

Connections and Expansions

SIMATIC IPC427C - Connections and ExpansionsSIMATIC IPC427C - Connections and Expansions



Technical Data

SIMATIC IPC427C
Design:  Embedded industrial PC
Installation:  onto DIN rail,
alternatively wall-mounted using supplied mounting bracket,
portrait assembly using front portrait assembly kit (optional)
for mounting with the smallest surface in the control cabinet
General features
Processor:  Up to Intel Core2 Duo SU9300
(2x 1.2 GHz, 800 MHz FSB, 3 MB L2 cache, EM64T, VT)
Main memory:  512 MB DDR3 SDRAM; 1 GB, 2 GB or 4 GB optional;
retentive memory: Static RAM 2 MB
Free expansion slots:  Up to 3 x PCI-104 (with expansion frame)
Onboard graphics:  Intel GMAX4500 graphics controller integrated in chipset;
dynamic video memory up to 512 MB;
CRT: 1920 x 1200
DVI: 1920 x 1200
Power supply / short-term 
voltage interruption: 
24 V DC; 20.4 to 28.8 V, isolated/max. 15 ms
(according to NAMUR)
Operating system
Preinstalled and supplied 
on restore CD/DVD (optionally 
without operating system): 
Microsoft Windows Embedded Standard 2009
(pre-installed on SSD 32 GB, CompactFlash > 2 GB or HDD) or Windows XP Pro
Others:  Can be ordered separately: RMOS3 V3.50 real-time operating system; project-specific: Linux *), others upon request
Drives
Hard disks (3.5" serial ATA 
with NCQ technology): 
without;
> 80 GB, 2.5";
Solid-State Drive 32 GB (optional)
CompactFlash card (CFC):  Slot for CFC 256 MB / 2 / 4 / 8 GB (externally accessible),
CFC internal 256 MB / 2 / 4 / 8 GB (optional)
Optical drives:  Connection via USB interface
Floppy drive:  Connection via USB interface
Slots:  -
Interfaces
PROFIBUS/MPI:  1x 12 Mbit/s (isolated, compatible with CP 5611), optional
PROFINET:  1x 10/100 Mbit/s (with integrated 3-port switch
compatible with CP 1616) optional (available soon)
Ethernet:  2x 10/100/1000 Mbit/sec (RJ45), teaming-capable **)
*) In accordance with specifications of Siemens declaration "Suitable for Linux"
**) Microbox PC with PROFINET onboard only 1x Ethernet



More power for your money:
SIMATIC IPC427C starter packages: Special package savings! approx. 25%


Start saving right now: Our low-priced starter packages with embedded SIMATIC IPC427C industrial PC make it possible.

Starter package A – SIMATIC IPC427C
Together with the preinstalled Windows Embedded Standard 2009 operating system, a
24 V power supply, and a USB flash drive, it includes everything you need to get started right away in the Siemens embedded PC world.
For high system availability, the package also includes additional components, e.g. for efficient diagnostics.

It’s a powerful package that offers powerful savings.


Starter package A – SIMATIC IPC427C
SIMATIC IPC427C high-performance embedded industrial PC with additional components to increase system availability
  • SIMATIC IPC427C: 1,2 GHz Intel® Core2 Solo processor, 1 GB RAM, hard disk, PROFIBUS interface
  • Windows XP Embedded operating system preinstalled
  • Operating system restore CD
  • SIMATIC PC USB FlashDrive, 2 GB
  • Adapter to implement DVI-I on VGA
  • SIMATIC PC DiagMonitor (diagnostic and alarm software)
  • One expansion frame for integration of a PCI-104 component
  • SITOP 120/230 V AC on 24 V DC power supply

Further information:
www.siemens.com/microbox




Starter package B – PC I/O expansion
In addition to starter package A, you receive the central I/O expansion for your real-time capable, fast measuring and open-loop/closed-loop control tasks.

With the PCI-104 slots of the IPC427C and the expansion frame, you can integrate 12 encoder and counter interfaces and 320 digital and 120 analog I/O interfaces in an extremely compact design.


Starter package B - PC I/O expansion


Starter package B –
PC IO central I/O expansion
SIMATIC IPC427C with PC IO central I/O expansion
  • Starter package A
  • PC IO central I/O expansion
    • Basic module with encoder/counter interfaces
    • Digital I/O module
    • Analog I/O module
    • Expansion frame for I/O module installation
    • Expansion frame for adaptation of encoder/counter interfaces
Further information:
www.siemens.com/pc-io


Order now and save approx. 25 % compared to the price of individual components!

easy and directly by fax

or online at the Siemens Mall


You can find a contact partner in your area by Local Partners Database

Starter package A - SIMATIC IPC 427C


 Highlights SIMATIC IPC427C
High performance, compact dimensions:
  • 1.2 GHz Intel Core2 Duo processor
  • DDR3 memory technology up to 4 GB
Rugged with high system availability:
  • Fanless, battery-free design with rugged mass storage (SSD, CF)
  • Reliable 24-hour continuous operation at ambient temperature up to 55 °C
Reliable with high flexibility:
  • 2 MB retentive memory, of which
    256 KB can be written within the buffer time
  • Flexible mass storage concept with 32 GB SSD and 2x CompactFlash Cards (CFC) up to 8 GB
  • Various options for DIN rail, wall, and book-mounting


Starter package C – DC-UPS SITOP UPS500S
In addition to starter package A, you receive the SITOP UPS500S 24 V uninterruptible power supply. It is just as rugged and maintenance-free as the IPC427C and offers:
  • Safe shutdown and restart of the IPC


  • Reliable operation up to 60 °C


  • Battery-free, no cabinet ventilation necessary
Starter package C - DC-UPS SITOP UPS500S


Starter package C –
Maintenance-free DC-UPS SITOP UPS500S
SIMATIC IPC427C with SITOP UPS500S 24 V uninterruptible power supply.
  • Starter package A
  • Maintenance-free SITOP UPS500S, 2.5 kWs (Order No.: 6EP1933-2EC41)
    • Compact DIN rail device with long-life double-layer capacitors for energy storage at ambient temperatures up to 60 °C
    • Software tool supports further processing and response of the SIMATIC IPC427C (available as free download)

Further information:
www.siemens.com/sitop-ups500


Only one package per customer. The Standard Terms and Conditions for Products and Services of the Electrical Industry shall apply. All prices (excluding VAT) are quoted in euro ex works, excluding packaging.


The starter package contains the SIMATIC Microbox PC 427B in the configuration described above. You can also order a different configuration of the Microbox PC at the following address:
www.siemens.com/ipc-configurator
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use