Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
What´s new
Rack PC 547B
Centralized PC IO peripherals
Box PC 627B
Rack PC 847B
Microbox PC 427B
Publications
Events & Trade Shows
Newsletter

SIMATIC IPC news at a glance

Archive

Current changes and latest news of SIMATIC IPC web pages.
SIMATIC PC current
weiterführender SprungEmbedded industrial PC starter packages with approx. 25% lower price
Start saving right now: Our low-priced starter packages with the ultra-compact and maintenance-free SIMATIC IPC427C embedded industrial PCs make it possible. With the preinstalled and activated Windows Embedded Standard 2009 operating system, a 24 V power supply, and remote-capable diagnostic software, these packages have everything you need to quickly meet your embedded application needs. You also get an I/O expansion with four encoder/counter interfaces, 40 digital and 20 analog interfaces or a maintenance-free UPS for real-time capable measuring and open-loop/closed-loop control tasks.

weiterführender SprungPowerful embedded industrial PCs with Intel Core2 Duo processors
The new embedded industrial PCs SIMATIC IPC427C compact Microbox PC and SIMATIC HMI IPC477C Panel PC are equipped with energy-saving processors up to Intel Core2 Duo and memory technology DDR3 up to four gigabytes. The space-saving, fan less devices are designed for maintenance-free, continuous 24-hour operation at ambient temperatures of 0 to 50 degrees Celsius, for example directly at the machine in wind power stations or on ships or boats. A Solid state drive (SSD) with 32 gigabytes or two Compact Flash Cards (CFC) with 8 gigabytes guarantees high system availability.

weiterführender SprungInnovative 19 inch rack PC with quad core power at an attractive price!
The new 19 inch industrial rack PC SIMATIC IPC547C is equipped with powerful Intel Core2 Quad/Duo desktop processors, new Windows Server 2008 operating system and the X4500 graphics media accelerator. Thanks to its high computing, system and graphic performance, the IPC is particularly suitable for rapid processing of large amounts of data in industrial server applications, process visualization and image processing. RAID1-/RAID5 hard disk configurations in a hot-swap frame and a redundant power supply (available soon) result in high system availability and reliability.

weiterführender SprungSiemens Industrial PCs Protect the Environment!
Industrial PCs by Siemens are developed and produced in accordance with strict environmental regulations. Our experts continuously develop and implement environmentally compatible alternatives and new innovative procedures for the avoidance of hazardous materials. Environmental protection encompasses the complete product lifecycle. Inform yourself on our complete range now!

weiterführender SprungEmbedded IPC Applications: Maintenance-Free and Durable!
Realize maintenance-free PC applications for 24-hour continuous operation at ambient temperatures of up to +55 °C: With the system-tested combination of uninterruptible power supply (DC UPS) with capacitor technology and embedded IPC without fans and hard disks.

weiterführender SprungOn the Safe Side: Rack PCs with Front USB Protection!
Be on the safe side with the unique front USB concept of SIMATIC Rack PCs. It allows for the operation of a plugged USB flash drive with the front door closed, e.g. as software dongle. It is thus protected against misuse just like the front-accessible drives and the ON/OFF or reset button.

weiterführender SprungSpart Platz: Der neue 2HE Industrie-Rack-PC!
Der neue SIMATIC Rack PC 647B ist mit zwei Höheneinheiten (2HE) nur halb so hoch wie der vergleichbare Rack-PC 847B. Die geringe Einbautiefe ermöglicht den platzsparenden Einbau im Standard-Schaltschrank ab 500 mm Tiefe.

weiterführender SprungErweiterte Diagnose- und Meldesoftware für Industrie-PCs
Ausfälle vermeiden, Stillstandszeiten reduzieren und damit die Produktivität steigern: Das Softwarepaket SIMATIC PC DiagMonitor V4.0 überwacht jetzt auch die neuen diagnosefähigen SIMATIC PC-CompactFlash-Cards. Die neue „Web-Visitenkarte“ gibt Auskunft über wichtige Informationen und den Zustand der SIMATIC PCs.

Industrie-PCs für dezentrale Bedien- und Visualisierungslösungenweiterführender SprungIndustrie-PCs für dezentrale Bedien- und Visualisierungslösungen
Bis zu 30 Meter lassen sich beim SIMATIC Panel PC 677B die Bedieneinheit und bei den SIMATIC Box und Rack PCs zusätzlich angeschlossene Flat Panel Monitore über DVI und USB abgesetzt betreiben. Entfernungen von 100 Meter und mehr erreichen Sie mit SIMATIC Thin Clients in PROFINET/Industrial-Ethernet-Netzen.
SIMATIC Microbox PC 427B mit Schiffbauzulassungweiterführender SprungCustomized-PCs – individuell auf Ihre Bedürfnisse zugeschnitten
Den PC passend zum Maschinendesign, ein PC-System mit zusätzlichen I/Os und gesteckten Erweiterungskarten oder eine komplett einschaltfertige Bedienplatzlösung: SIMATIC PCs aus dem Customization Center bieten Ihnen in höchster Qualität genau das, was Sie benötigen - mit mehrjähriger Verfügbarkeit. Das Portfolio umfasst vielfältige Hardware- und Softwareanpassungen, individuelle Service- und Supportleistungen und optimierte Logistikkonzepte.
SIMATIC Microbox PC 427B with marine approvalcontinuing jumpEmbedded Industrie-PC mit Schiffbauzulassung
Der robuste SIMATIC Microbox PC 427B mit CompactFlash-Speicher hat die Zertifikate für die wichtigsten Schiffbauzulassungen erhalten: Germanische Lloyd (GL); Bureau Veritias (BV); Lloyds Register of Shipping (LR); American Bureau of Shipping (ABS); Det Norske Veritas (DNV); Nippon Kaiji Kyokai (NKK). Damit kann dieser ultrakompakte, lüfterlose und wartungsfreie IPC jetzt auch im Schiffbau eingesetzt werden.
System-tested functional expansions for SIMATIC PCsweiterführender SprungSchneller zum Ziel!
Für SIMATIC PC gibt es jetzt eine Reihe an systemgetesteten Funktionserweiterungen, wie serielle oder LAN-Schnittstellen, analoge und digitale Ein-/Ausgaben, Grafik-Erweiterungen sowie Anschaltungen für PROFIBUS und PROFINET. Diese bereits evaluierten PC-Baugruppen bieten eine deutliche Zeit- und Kosteneinsparung - vor allem bei der Inbetriebnahme. Die Industrie-PC werden mit gesteckter Funktionskarte geliefert und sind komplett funktions- und EMV-getestet.
SIMATIC PC - First industrial PC range with PROFINET onboardweiterführender SprungErste Industrie-PC-Familie mit PROFINET onboard
Die auf dem Mainboard integrierte PROFINET-Schnittstelle bietet mehr Vernetzungsmöglichkeiten und spart einen Steckplatz. Der integrierte 3-Port-Switch ermöglicht den flexiblen und einfachen Aufbau von Linien- und Baumtopologien. Real-Time- und IT-Kommunikation, wie z. B. TCP/IP, sind gleichzeitig auf einer Leitung möglich.

weiterführender SprungMehr Platz im Schaltschrank durch Industrie-PC mit Buchmontage
Mit den neuen Buchmontage-Kits werden die SIMATIC Box PCs mit der kleinsten Fläche an der Montagewand im Schaltschrank montiert. Das spart wertvolle Montagefläche und die Schnittstellen sind bedienungsfreundlich an der Frontseite zugänglich. Alternativ dazu können die Box PCs auch in Buchmontage mit Schnittstellen nach unten/oben und Wandmontage mit Winkeln befestigt werden.
continuing jumpLückenschluss
Kein Lückenbüßer zwischen 477B und 677B ist der neue Panel PC 577B. Der besonders preisgünstige PC überzeugt durch Leistung und Industrietauglichkeit.
The SIMATIC Box PC 827B is an industrial PC featuring the latest Intel Core 2 Duo technology.continuing jumpHöchste Performance bei hoher Flexibilität
Der neue SIMATIC Box PC 827B bietet 5 PCI-/PCIe-Steckplätzen für Erweiterungen und ist mit leistungsstarken Intel® Core™2 Duo-Prozessoren ausgestattet. Sämtliche Schnittstellen und Funktionselemente sind frontseitig zugänglich. Er bietet eine Verfügbarkeit von 3 bis 5 Jahren und genügend Systemleistung für anspruchsvollste Mess-/Steuer-/Regel- oder Bedien- und Beobachtungsanwendungen.
SIMATIC PC – mehr Qualität und Sicherheitcontinuing jumpVertrauen ist gut, Qualität ist besser!
Damit Sie sich auf die Einhaltung der technischen Spezifikationen und der CE/UL-Konformität verlassen können, werden SIMATIC Industrie-PCs bei Siemens in Deutschland entwickelt und gefertigt. Eigene Prüflabors und mehr als 50 Tests sichern die hohe Produktqualität. Überzeugen Sie sich selbst.
High-performance Rack PC 847B with Intel Core2 Duo processor and high expandability - more industrial PCcontinuing jump19-Zoll Rack PC mit Core2 Duo Power: leistungsfähig und hoch flexibel!
Der neue SIMATIC Rack PC 847B bietet höchste Rechenleistung durch leistungsstarke und energiesparende Intel® Core?2 Duo Prozessoren sowie hohe Erweiterbarkeit und Flexibilität durch wahlweise 8 oder 11 PCI-/PCI-Express-Steckplätze.
Presseinfo
Broschüre
Video
Flyer
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use