Ultra-compact and maintenance-free:
The flexible embedded industrial PC!

Benefit with our new, ultra-compact SIMATIC Microbox PC 427B. This highest compact and powerful pc is maintenance-free, robust with high long-term availability and expandability.

 
For your added value the Microbox PC 427B meet the individual requirements of mechanical engineers as well as control cabinet and system manufacturers.
The SIMATIC Microbox PC 427B is an ideal embedded PC platform - ultracompact, robust and maintenance-free - for industrial applications up to 55°C! Highlights: Compact Flash; Fan-less and disk-less operation; Wall and DIN rail mounting; flexible expansions with PCI104; power supply 24 V DC isolated; USB, gigabit ethernet; graphics output DVI; Battery-backed SRAM.
 
SIMATIC Microbox PC 427B - 2 CompactFlash, one easily accessible from outside.
 
SIMATIC Microbox PC 427B - host of integral interfaces.
 
SIMATIC Microbox PC 427B - with expansion rack for PCI104 modules.

Maintenance-free - reduzed costs due to maintenance-free operation

- No spinning parts - fan-free and disk-free
- Operation without CMOS battery
 

Ultra-compact - for space-optimized mounting

- Only 262 x 134 x 47 mm
- Integrated power supply
- For DIN rail and wall mounting
 

Flexible - improved investment protection due to high flexibility

- Different prozessors of the Intel embedded line available
- Compact flash card or hard disk
- RAM expandable up to 2 GB
- Different operating systems
- PROFIBUS onboard (optional)
- 3 free PCI104 slots for expansion modules
- 2 x gigabit Ethernet
 

Powerful - higher productivity due to rapid processing of large amounts of data

- Powerful Intel® Pentium®M technology up to 1.4 GHz
- Main memory expandable up to 2 GB
- 2 x gigabit Ethernet

Robust - 24-hours continuous operation due to high industrial suitability

- High electromagnetic compatibility (EMC) due to all-metal housing
- High impact/vibration resistance 15 g/1g
- High temperature application range up to an ambient temperatur of 55 °C
- CompactFlash-Memory

Long-term availability - high investment protection

- Aktive marketing of minimum 2.5 years with identical product features
- After that minimum 5 years spare parts availability

 
As a member of the SIMATIC industrial PC family, the Microbox PC is a component of Siemens PC based automation and embedded in TIA.
 
With the Microbox PC 427B SIMATIC PC is a participant in Microsoft® Windows® embedded partner's program.
 

SIMATIC PC - the more industrial PC

 
Interested in more information? Just write to the following address to receive your personal infopackage about SIMATIC Microbox PC 427B: Request your Microbox Infopackage!.
 
The more it offers, the fuller your coffers: Starter package SIMATIC Microbox PC
Product presentation, Video (WMV approx. 10 MB)
Manual (PDF approx. 3 MB)
Centralized PC IO peripherals for SIMATIC Microbox PC 427B
You get more information in theOnline-catalogue
Further informationen on the SIMATIC PC is available onthe Internet