Hello everyone,
I have a 1Count24v/100khz and NRG#40c anemometer. Is it even possible to connect them or I must first connect the anemometer to a encoder? If it is possible how to connect them and what is the measuring principle?
THANKS!!!
You need a FM350-1 to connect a 100kHz 24V Signal
to the PLC.
"Measuring principle" is counting of pulses, one direction
and also two directions.
Maximum 200 kHz with 24V Signal,
500 kHz with 5V Signal.