Hello,
Look in the system manual:
http://support.automation.siemens.com/WW/view/en/36932465
Extract of the system manual about the DP Master module (p446):
Other communications services of the CM 1243-5
The CM 1243-5 DP master module supports the following additional communications
services:
● S7 communication
– PUT/GET services
The DP master functions as a client and server for queries from other S7 controllers or
PCs via PROFIBUS.
– PG/OP communication
The PG functions allow the downloading of configuration data and user programs from
a PG and the transfer of diagnostics data to a PG.
Possible communications partners for OP communication are HMI panels, SIMATIC
panel PCs with WinCC flexible or SCADA systems that support S7 communication.
Best regards
jklm
Suggestion was helpful? Thanks to rate it.