Hai all,
While i am working with a motion control application,the machine is actually from germany.
The 1FT6xxxx Permanent magnet servomotor with break connected to a simodrive LT module having following status ;
1) when 0V connected directly to break terminal and +24V connected through a contactor energised by PLC output ===> Motor making noice loudly and getting hot when drive get ready[no axis movement/command to the drive]
2) when 24V connected directly to break terminal and 0V connected through a contactor energised by PLC output ===> Motor making noice loudly and getting hot when drive get ready[no axis movement/command to the drive]
3) when 24V and 0V connected through a contactor energised by PLC output ===> Motor not making noice and not getting hot[no axis movement/command to the drive]
Actually my quastion is, in first two condition why motor making noice and getting hot when supply is from same power source???
The Picturized description of problem is given in attatched file.....
Thanks &Regards,
Raj